Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Wöhner
System CrossBoard 250A
Electronic components
Power supply
Wöhner
System CrossBoard 250A
Electronic components
Power supply
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
36200000A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
ARTNR
Description
BE
Product family
POF
Description long
BEL
Type number
TYPE
Pack size
QNT
Width
W [mm]
Height
H [mm]
Depth
D [mm]
Weight
MASS [kg]
Rated voltage (IEC) AC
RVIECAC [V]
Max. power dissipation
MAXPVDC [W]
IP rating
IPR
Connection category
CONCA
Min. cross-section
MICS [mm^2]
Max. cross-section
MACS [mm^2]
1
36200
power supply 10 A
BROOME10®CrossBoard
power supply 10 A, 400 V AC / 24 V DC, with push-in terminals
BROOME 10
1
45
160
130
0.718
480
13.2
IP30
push-in connection
0.2
2.5
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Wöhner
- Power supply
Order number
36200
Latest change
22.12.2025 09:09:20
Unit
Keywords
CrossBoard
Electronic components
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-04-07-01 Continuous current supply
27-14-23-25 Power supply unit for serial built-in type
ECLASS 13.0
27-04-07-01 Continuous current supply
Supply voltage type
AC
Output voltage for SPC is regulated
24
Design of electrical connection
Terminals
27-14-23-25 Power supply unit for serial built-in type
ECLASS 11.0
27-04-07-01 Continuous current supply
Supply voltage type
AC
Output voltage for SPC is regulated
24
Design of electrical connection
Terminals
27-14-23-25 Power supply unit for serial built-in type
ECLASS 10.1
27-14-23-25 Power supply unit for serial built-in type
ETIM 10.0
EC002540 DC-power supply
Voltage type of supply voltage
AC
Output voltage stabilized
24
Type of electric connection
Terminals
ETIM 9.0
EC002540 DC-power supply
Voltage type of supply voltage
AC
Output voltage stabilized
24
Type of electric connection
Terminals
ETIM 8.0
EC002540 DC-power supply
Voltage type of supply voltage
AC
Output voltage stabilized
24
Type of electric connection
Terminals
ETIM 7.0
EC002540 DC-power supply
Voltage type of supply voltage
AC
Output voltage stabilized
24
Type of electric connection
Terminals